Factory Automation

Energy Saving Supporting DevicesEMU4-BD1A-MB   Features

Basic information

Model nameEMU4-BD1A-MB
Overview[Standard Model]
(1) Equipped with basic energy measurement functions.
(2) Standard-equipped with MODBUS RTU communication.
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Measurement unit with an integrated display that realizes energy measurement with easy settings.

(1) All-in-one measurement, display, and communication.
Standard functions required for energy-saving activities, from measurement to visual inspection and data collection.
(2) Optional units for a variety of energy monitoring systems
The system can be expanded with communication units in accordance with the host system and data management methods.
Also, by using a logging unit, it is possible to periodically collect and manage small numbers of data points without installing a system.