Energy Saving Supporting DevicesEMU4-BD1A-MB Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | EMU4-BD1A-MB |
Overview | [Standard Model] (1) Equipped with basic energy measurement functions. (2) Standard-equipped with MODBUS RTU communication. |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC) |
Sales status | On sale |
Merit
Measurement unit with an integrated display that realizes energy measurement with easy settings.
(1) All-in-one measurement, display, and communication.
Standard functions required for energy-saving activities, from measurement to visual inspection and data collection.
(2) Optional units for a variety of energy monitoring systems
The system can be expanded with communication units in accordance with the host system and data management methods.
Also, by using a logging unit, it is possible to periodically collect and manage small numbers of data points without installing a system.