Electrical Discharge MachinesSV8P Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | SV8P |
Overview | High precision Die-sinker EDM Next-generation machine incorporating the Mitsubishi Electric's AI technology (Maisart) and control unit (D-CUBES) to pursue both high accur acy and high productivity |
Sales status | On sale |
Merit
Machining Accuracy
Machining from the fine shape to large size shape can be achieved with high accuracy and high productivity.
* ±3μm pitch accuracy achieved. (The machining accuracy follows the Mitsubishi Electric machining conditions.)
High rigidity construction is realized by structural change of cast.
* Standard function of "Thermal buster"(Mitsubishi Electric original technology).
Temperature change is visualized with "visualization monitor".
* Automatic depth recognition and stable servo control using Maisart make uniform surface finish.
Productivity
Sensing technology (D-CUBES) and AI technology (Maisart) optimize machining in real time.
IDPM3
* Machining speed is up to 50% faster with the combination of highly accelerated (1.6G) jump control and aduptive control "IDPM3".
* Suppresses edge wear enables single electrode machining. Electrode cost, setup and machining time are significantly reduced.
Maisart
* Optimize the jump length according to the machining dimension and shape.
* Automatically recognizes distinct depth of machining to improve stability.
* Plunge machining reduces machining time by up to 30%.
Operability
Excellent performance with "Easy operation", "human error reduction" and "connect ability" supporting productivity improvement for customers.
* Information is displayed on a large 19-inch screen.
* Functions to be viewed or used are called by one touch from the HOME screen.
* The number of operations performed on the Navigation menu from setup to machining is reduced by almost 40%. (as compared to the past)
* Setup performance is improved by a thin hand pendant box with LED.