Industrial/Collaborative Robots-MELFARV-12CRL-D Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | RV-12CRL-D |
Overview | Vertical CR series 12kg type, Oil mist specification, Standalone |
Sales status | On sale |
Merit
Series Features
Slim & Compact Robot Offering a High Level of Utility and Design.
Supporting a wide variety of functions and options, MELFA RV-CR series are useful in various situations.
Lighter unit
RV-8/12CRL reduced unit weight thanks to their simplified drive system and optimized arm structure, resulting in enhanced load capacity.
Large grippers for various situations
RV-12CRL has a large moment/inertia, which makes the installation of large and complex grippers possible.
This enables the stable transfer of large workpieces using grippers that require a large number of cylinders and pads.
Improves ease of maintenance
Simplification of the structure has improved transmission efficiency and reliability. The ease of maintenance has also improved.
The use of the new HK motor eliminates the need for a battery to back up the robot's internal encoder.
Equipped with a high-performance motor
Uses an HK motor, the servomotor from Mitsubishi Electric. This allows improved torque characteristics, accuracy, and responsiveness while substantially reducing the size and weight.
Wiring/piping built into arm
A signal wiring and air piping that can be used for gripper control, etc., are built in from the base to the forearm.
RV-12CRL has two 15-pin connectors at both ends of the signal wires to handle a large number of signals.
Structure supporting external wiring/piping
RV-12CRL has a number of screw holes on the left side of the main unit to support easy wiring/piping.
Internal wiring/piping is pulled out from the right side of the unit, allowing wiring without interference.
High-performance Controller makes MELFA more intelligent.
Intelligent technology, Safety functions, and comes standard with tracking and additional axis control. Supports various networks for system expansion.