Industrial/Collaborative Robots-MELFARH-6CRH-D Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | RH-6CRH |
Overview | Horizontal CRH series 6kg type, Standard specification, R600mm, Z200ST, Standalone |
Merit
Series Features
Excellent cost performance and a compact and lightweight design.
MELFA Smart Plus Next-generation intelligence
Inserting a Smart Plus card, advanced features such as integration functions for the various sensors and autonomous startup adjustment functions are provided for all phases of customer’s operations, from design and startup through to operation and maintenance.
Compact arm for space saving
Compact arm for space saving
(Maximum height RH-6CRH:520mm)
Lightweight robot arms
Light weight robot arms
(RH-6CRH6020:17kg)
High-speed operation and high performance for productivity
Standard specifications: 32 input points and 32 output points.
In addition to the robot axes, up to eight additional axes can be controlled. Also, the tracking function and CC-Link IE Field Basic are supported as standard.
Significantly reducing the startup time at worksites where robots are installed
The memory function mounted on the internal circuit board eliminated the need to input origin data at startup.