Factory Automation

Power Management MetersME110SSR   Features

Basic information

Model nameME110SSR
OverviewAvilable for mutil-measuring and space-saving.
Measuring itmes are AC current, AC voltage, active power, reactive power, power factor, frequency, active energy, reactive energy, harmonic current and harmonic voltage.

Conformance standardCE(EMC) CE(LVD) CE(RoHS) ChinaRoHS KC(EMC)
Sales statusDiscontinued
End of order date2024/02
Discontinued date2024/03
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models

Merit

Lineup

Suitable for power monitoring.
4 analog circuits with 1 pulse and alarm output, 4 analog circuits with 2 pulse outputs.

Wiring support

Detecting misconnected wires: displaying current/ voltage phase angles, phase power values, current/ voltage values and checking abnormal current/voltage phase angles bycomparisons with normal values making it easier to specify the location
of misconnected wires.

Test funciton: with auxiliary power source applied, test signal output for analog output, pulse output, alarm and communication can be tested.

Function

Motor start-up current masking: motring motor current and preventing maximum-value updates/ alarm outputs caused by motor start-up current.

Contact input function: contact status of circuit breakers can be displayed by setting external switch terminals at external contact input and contact status can be transmitted to central devices by B/NET or CC-Link transmission.

Visibility

Wide angle view: easy to install and easy to read.

High brightness backlight: adjustable between level 1-5 and always-on/ automatic-off modes.

Improvement

bidirectional setting via infrated between pc and meters.