Computerized Numerical Controllers(CNCs)M80VW Features
Basic information
Model name | M80VW |
Overview | Standard CNC with separated type provides expandability and flexibility -Separated type, a control unit separated from display -Windows-based display which provides excellent expandability -Packaged type for selecting a machine type easily -Two expansion slots are provided as standard specifications, allowing for expansion using option cards slot |
Sales status | On sale |
Merit
Mechanical and electrical design
-Differentiation of machines through customization
-Easier PLC programming
-Expanded control area (sheet metal laser cutting machines, special mechanisms, etc.)
Setup
-Enhanced usability
-Efficient programming and parameter adjustment
-High-definition simulation to reduce faulty machining and scrap
Machining
-Enhanced machining quality
-New function to reduce cycle time and extend tool life
Production maintenance
-Support for automation and traceability
-More features and improvements for operation monitoring and remote monitoring applications
-Support for security measures