Power Management MetersME-0040MT2-SS96 Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
General specifications
Category |
Group |
Model |
Model name |
Transmission function |
Used with |
Weight |
Operating temperature |
Operating humidity |
Storage temperature |
Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series MODBUS TCP communication unit |
MODBUS TCP 2 ports * 2 ports for daisy chain, one IP address. |
ME96SSHB-MB * Applicable only to firmware version 01.01 or later. |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Communication Specifications
Communication | |
Interface | |
Transmission method | |
Maximum segment length | |
Connector applicable to external wiring | |
Cable | 10BASE-T |
100BASE-TX | |
Protocol | |
Number of simultaneously connection | |
Support functions |
MODBUS TCP communication |
2 port (10BASE-T/100BASE-TX) |
Base band |
100m |
RJ45 |
Cable compliant with IEEE802.3 10BASE-T standard (Unshielded twisted pair cable (UTP cable), category 3 or higher) |
Cable compliant with IEEE802.3 100BASE-TX standard (Shielded twisted pair cable (STP cable), category 5 or higher) |
MODBUS TCP (port No.502) |
Max. 4 |
Auto-negotiation function (automatic recognition of 10BASE-T/100BASE-TX) Auto-MDIX function (automatic recognition of straight cable/cross cable) |