Computerized Numerical Controllers(CNCs)M80V TypeA Specifications
Specification
Series | |
Machine classification | |
Control unit type | |
Model name | |
Number of control axes | Max. number of axes (NC axes + Spindles + PLC axes) |
Max. number of NC axes (in total for all the part systems) |
|
Max. number of spindles | |
Max. number of PLC axes | |
Max. number of PLC indexing axes | |
Number of simultaneous contouring control axes |
|
Max. number of NC axes in a part system |
|
Max. number of part systems | |
Max. number of main part systems | |
Max. number of sub part systems |
M80V Series |
Lathe system |
Display/Control unit integrated-type |
13 |
10 |
6 |
6 |
4 |
4 |
8 |
4 |
2 |
2 |
* Maximum specifications including optional specifications are listed. Refer to the Specifications List for the details of each option.