Energy Saving Supporting DevicesEMU4-CM-MT Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic Specification
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Compatible model | ||
Compatible standard | ||
Usage environment | Operating temperature | |
Operating humidity | ||
Storage temperature | ||
Altitude | ||
Weight | ||
External dimensions (unit: mm) | ||
MODBUS TCP Communication Specifications | Transmission | |
Interface | ||
Tranamission method | ||
Numbe of cascade connection stages*1 | ||
Maximum node-to-node distance | ||
Maximum segment length*2 | ||
Connector applicable for external wining | ||
Cable | 10BASE-T | |
100BASE-TX | ||
Protocol | ||
Number of simultaneously connection | ||
Functions supported |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight |
MODBUS TCP communication Unit |
Energy measuring unit (EcoMonitorLight) Model: EMU4-FD1-MB |
CE marking (EMC: EN-61326-1:2013) |
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower) |
30% to 85%RH (no condensation) |
-10℃ to +60℃ |
2,000m or lower |
0.1 kg (Wight of MODBUS TCP communication Unit only) |
25 (W) x 90 (H) x 60 (D) (excluding protruding parts) |
MODBUS TCP communication |
1 port (10BASE-T/100BASE-TX) |
Base band |
Max. 4 stages (10BASE-T), Max. 2 stages (100BASE-TX) |
200 m (656.16 ft.) |
100 m (328.08 ft.) |
RJ45 |
Cable compliant with the IEEE802.3 10BASE-T Standard (unshielded twisted pair cable (UTP cable), Category 3 or more) |
Cable compliant with the IEEE802.3 100BASE-T Standard (Shielded twised pair cable (STP cable), Category 5 or more) |
MODBUS TCP (Port number 502) |
Max. 4 connection |
Auto negotiation (10BASE-T/100BASE-TX automatically detected) Auto MDIX function (straight/crossover cable automatically detected) |
*1: This is the maximum number of cascade connection stages when a repeater hub is used.
For the maximum number of cascade connection stages, contact to the manufacturer for the switching hab used.
*2: Length between a hab and a node.