Energy Saving Supporting DevicesEMU4-CM-C Specifications
Basic Specification
Category | |
Group | |
Model | |
Use | |
Model name | |
Ratings | |
Compatible model | |
Compatible standard | |
Usage environment | Operating temperature |
Operating humidity | |
Storage temperature | |
Altitude | |
Weight | |
External dimensions (unit: mm) | |
CC-Link Communication Specification | Transmission |
Number of Occupied Station | |
Version | |
Remote Station Number (Station Number) | |
Baud Rate | |
Max.connected device | |
Cable terminating resistance |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight EcoMonitorPlus |
CC-Link communication Unit |
6.4V DC (supplied from energy measuring unit) |
Energy measuring unit (EcoMonitorLight) Model: EMU4-BD1-MB, EMU4-HD1-MB Energy measuring unit (EcoMonitorPlus) Model: EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-CNT-MB, EMU4-VA2, EMU4-A2, EMU4-AX4, EMU4-PX4 |
CE marking (EMC: EN-61326-1:2006 (EcoMonitorLight), EMC: EN-61326-1: 2013 (EcoMonitorPlus)) |
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower) |
30% to 85%RH (no condensation) |
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower) |
2,000m or lower |
0.1 kg (Wight of CC-Link communication unit only) |
25 (W) x 90 (H) x 60 (D) (excluding protruding parts) |
CC-Link communication |
1 Station Remote device station (I/o) data and word data can be transmitted |
Ver.1.10, Ver 2.00 (Set by version charge switch) |
1 to 64 |
156k, 625k, 2.5M, and 10Mbps (changes according to setting) (The interstation cable length and maximum total extension distance vary according to the transmission speed.) |
A maximum of 42 units can be connected if configured using only this module. |
Use a specified cable for CC-Link communication connection. Resistance values for terminating resistance are different according to the type of specialized cable used. |