Factory Automation

Power Management MetersCW-40LM   Specifications

Specifications

Category
Group
Circuit voltage
Use
Model name
Rated primary current (A)
Secondary current (A)
Rated burden (VA)
Applicable standards
Accuracy (class)
Overcurrent strength (times)
Highest voltage / withstand voltage (kV)
Frequency (Hz)
Square window dimensions (mm)
Mass (kg)
Instrument Transformers
Current Transformers (CT)
Less than or equal to 1100V
General-use meters
1500
1
40 (double as 15VA)
JIS C 1731-1
1.0
40
1.15/4/-
Both 50/60
28×105
1.1
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1 Standard products must be mounted vertically.

*2 Busbar direct mounting brackets are sold separately.
When ordering, specify the desired body type and rated primary current.
For rated primary currents of 1000 to 2000A, also specify the number of busbars.

*3 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.

*4 Product weight may vary due to changes in core characteristics.

*5 Mitsubishi Electric also guarantees the performance for rated loads of 15A.