Factory Automation

Power Management MetersCW-40LM   Specifications

Specifications

Category
Group
Circuit voltage
Use
Model name
Rated primary current (A)
Secondary current (A)
Rated burden (VA)
Applicable standards
Accuracy (class)
Overcurrent strength (times)
Highest voltage / withstand voltage (kV)
Frequency (Hz)
Square window dimensions (mm)
Mass (kg)
Instrument Transformers
Current Transformers (CT)
Less than or equal to 1100V
General-use meters
500
1
40
JIS C 1731-1
1.0
40
1.15/4/-
Both 50/60
14×55
1.1
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1 Standard products must be mounted vertically.

*2 Busbar direct mounting brackets are sold separately.
When ordering, specify the desired body type and rated primary current.

*3 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.

*4 Product weight may vary due to changes in core characteristics.