Electrical Discharge MachinesSG Series Specifications
Basic Data
Machine Grade |
Machine Size |
Series |
Model |
High-performance machines |
||
Small |
Medium |
|
SG Series |
||
SG8M |
SG12M |
SG28M |
Standard Specifications
Machine Unit | ||
Machine travels (X x Y x Z) | [mm] | |
Distance between table and electrode mounting surface | [mm] | |
Max. electrode weight | [kg] | |
Working tank method | ||
Working tank inner dimensions (W x D x H) | [mm] | |
Fluid level adjustment range (from top of table) | [mm] | |
Table dimensions (W x D) | [mm] | |
Max. workpiece dimensions (W x D x H) | [mm] | |
Distance between floor and top of table | [mm] | |
Max. workpiece weight | [kg] | |
T-slot | ||
Total system weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Initial dielectric fluid supply amount | [L] | |
Filtering system | ||
Dielectric fluid chiller unit | ||
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Delivery machine size without ATC (W x H) | [mm] |
300 x 250 x 250 |
400 x 300 x 300 |
650 x 450 x 400 |
150-400 |
200-500 |
280-680 |
25 |
50 |
200 |
Automatic elevation tank |
||
800 x 520 x 300 |
950 x 700 x 450 |
1100 x 810 x 450 |
60-250 |
60-400 |
75-400 |
500 x 350 |
700 x 500 |
850 x 600 |
770 x 490 x 200 |
900 x 650 x 350 |
1050 x 760 x 350 |
900 |
895 |
|
550 |
1000 |
2000 |
3 slots at 12-100mm pitch |
3 slots at 12-160mm pitch |
5 slots at 14-100mm pitch |
2000 |
3500 |
5600 |
260 |
360 |
390 |
270 |
470 |
595 |
Paper filter x 1 |
Paper filter x 2 |
Paper filter x 3 |
Unit cooler |
||
1530 x 2000 x 2140 |
1725 x 2130 x 2420 |
2620 x 2600 x 2745 |
1080 x 2140 |
1280 x 2420 |
1990 x 2745 |