Industrial/Collaborative Robots-MELFARV-4FR-R-SH04 Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specification
Category | ||
Series | ||
Structure | ||
Type | ||
Environmental specifications | ||
Protection degree | ||
Installation | ||
Degrees of freedom | ||
Drive system | ||
Position detection method | ||
Load capacity | Maximum | kg |
Rated | kg | |
Arm length | Upper arm | mm |
Fore arm | mm | |
Maximum reach radius | mm | |
Operating range | J1 | deg |
J2 | deg | |
J3 | deg | |
J4 | deg | |
J5 | deg | |
J6 | deg | |
Maximum speed | J1 | deg/sec |
J2 | deg/sec | |
J3 | deg/sec | |
J4 | deg/sec | |
J5 | deg/sec | |
J6 | deg/sec | |
Maximum composite speed | mm/sec | |
Cycle time | sec | |
Position repeatability | mm | |
Ambient temperature | ℃ | |
Mass | kg | |
Tolerable moment | J4 | Nm |
J5 | Nm | |
J6 | Nm | |
Tolerable amount of inertia | J4 | kgm2 |
J5 | kgm2 | |
J6 | kgm2 | |
Tool wiring | ||
Tool pneumatic pipes | ||
Mounting cable specifications | Air ø4 | |
Gripper input 8 points | ||
Vision sensor | ||
Force sensor | ||
Electric gripper | ||
Machine cable | ||
Connected controller Type | ||
Control Type |
Robot arm |
RV-FR series |
Vertical articulated |
RV-4FR-R-SH04 |
Standard |
IP40 |
Floor type, ceiling type, (wall-mounted type) (*1) |
6 |
AC servo motor (All axes have the brake) |
Absolute encoder |
4 (*2) |
4 |
235 |
275 |
514.5 |
-240 to +240 |
-120 to +120 |
-0 to +161 |
-200 to +200 |
-120 to +120 |
-200 to +200 (*3) |
450 |
450 |
300 |
540 |
623 |
720 |
10000 (*4) |
0.36 (*5) |
±0.02 |
0 to 40 |
40 |
6.66 |
6.66 |
3.90 |
0.20 |
0.20 |
0.10 |
Gripper: 8 input points/8 output points Signal cable for the multi-function gripper and sensors LAN × 1 〈100BASE-TX〉 (*6) |
Primary: ø6 × 2 Secondary: φ4 × 4(forearm section), φ4 × 4 (passes through in the wrist.) (*7) |
○ (×2) |
○ |
ー |
○ |
ー |
5m (connector on both ends) |
CR800-04VR |
MELSEC iQ-R compatible |
*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.
*2: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).
*3: The operating range of the J6 axis is small compared to the model without internal cables/pipes.
*4: This is the value at the surface of the mechanical interface when all axes are composited.
*5: Value for a 25mm up/down and 300mm horizontal reciprocal movement with 1kg load. The cycle time is the value for RV-4FR-R and RV-4FRL-R.
*6: This can also be used as a spare wire (0.13sq 4-pair wire.) The wire is prepared up to inside the forearm.
*7: The internal wiring and piping specification is φ4x4.