Industrial/Collaborative Robots-MELFARV-12CRL-D Specifications
Specification
Category | ||
Series | ||
Structure | ||
Type | ||
Environmental specifications | ||
Protection degree | ||
Installation | ||
Degrees of freedom | ||
Drive system | ||
Position detection method | ||
Load capacity | Maximum | kg |
Rated | kg | |
Arm length | Upper arm | mm |
Fore arm | mm | |
Maximum reach radius | mm | |
Operating range | J1 | deg |
J2 | deg | |
J3 | deg | |
J4 | deg | |
J5 | deg | |
J6 | deg | |
Maximum speed | J1 | deg/sec |
J2 | deg/sec | |
J3 | deg/sec | |
J4 | deg/sec | |
J5 | deg/sec | |
J6 | deg/sec | |
Position repeatability | mm | |
Ambient temperature | ℃ | |
Mass | kg | |
Tolerable moment | J4 | Nm |
J5 | Nm | |
J6 | Nm | |
Tolerable amount of inertia | J4 | kgm2 |
J5 | kgm2 | |
J6 | kgm2 | |
Tool wiring | ||
Tool pneumatic pipes | ||
Machine cable | ||
Connected controller Type | ||
Control Type |
Robot arm |
RV-CR series |
Vertical articulated |
RV-12CRL-D |
Oil mist |
IP65 (*1) |
On floor, hanging |
6 |
AC servo motor (All axes have the brake) |
Absolute encoder |
12 |
12 |
600 |
760 |
1504 |
ー170 to +170 |
ー90 to +150 |
+0 to +170.0 |
-190 to +190 |
-120 to +120 |
-360 to +360 |
270 |
253 |
290 |
487 |
480 |
780 |
±0.04 |
0 to 40 |
110 |
26.5 |
26.5 |
11 |
0.9 |
0.9 |
0.3 |
2×15 |
φ6×2、φ8×1 |
5 |
CR800-12CVD |
Standalone |
*1: Electrical devices and high-speed rotating parts susceptible to the effects of dust and water inside the arm are under the protection of IP65. Refer to the standard specifications manual for details.