Electrical Discharge MachinesPA ADVANCE Series Specifications
Basic Data
Machine Grade |
Machine Size |
Series |
Model |
Ultrahigh precision machines |
||
Small |
Medium |
|
PA ADVANCE Series |
||
PA05S ADVANCE |
PA10 ADVANCE |
PA20 ADVANCE |
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Water purifier (ion exchange resin) | [L] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] |
500 x 390 x 145 |
550 x 465 x 145 |
|
100 |
||
500 x 460 |
500 x 465 |
|
U-shaped hardened table |
||
220 x 150 x 150 |
300 x 200 x 150 |
|
±21 x ±21 |
||
φ0.02~0.10 |
φ0.05~0.20 |
φ0.07~0.30 |
φ0.15,0.20 |
- |
φ0.05 |
Automatic virtical front door |
||
3000 |
3850 |
4600 |
470 |
750 |
|
2 |
||
10 |
||
2190 x 2235 x 2100 |
2365 x 2285 x 2100 |