Electrical Discharge MachinesMX600 Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic Data
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Machine unit dimensions (W x H) | [mm] |
620 x 610 x 100 |
300 |
560 x 485 |
Four-sided hardened table |
300 x 200 x 180 (XY axis OPT-drive specifications) |
±35 x ±35(Optdrive) |
φ0.04 - 0.2 |
φ0.02,0.03 |
Automatic vertical front door |
3400 |
300 |
2 |
1970 x 2800 x 2100 |
1970 x 2100 |