Electrical Discharge MachinesMV2400R Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic Data
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Water purifier (ion exchange resin) | [L] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Machine unit dimensions (W x H) | [mm] |
1050 x 820 x 305(Column up specification 420) |
1500 |
840 x 640 |
Four-sided hardened table |
600 x 400 x 310(Column up specification 420) (XY axis OPT-drive specifications) |
±75 x ±75(Optdrive) |
φ0.10 - 0.30 |
φ0.05,0.07 |
Automatic virtical front door |
3500(Column up specification 3650) |
860(Column up specification 980) |
2 |
10 |
2687 x 3030 x 2150 2837 x 3030 x 2380(Column up specification) |
2103 x 2150 2103 x 2380(Column up specification) |