Electrical Discharge MachinesMV-R Series Specifications
Basic Data
Machine Grade |
Machine Size |
Series |
Model |
High-performance machines |
||
Small |
Medium |
Large |
MV-R Series |
||
MV1200R |
MV2400R |
MV4800R |
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Water purifier (ion exchange resin) | [L] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Machine unit dimensions (W x H) | [mm] |
810 x 700 x 215 |
1050 x 820 x 305(Column up specification 420) |
1250 x 1020 x 305 |
500 |
1500 |
3000 |
640 x 540 |
840 x 640 |
1080 x 780 |
Four-sided hardened table |
Separated 4-sided hardened table |
|
400 x 300 x 220 (XY axis OPT-drive specifications) |
600 x 400 x 310(Column up specification 420) (XY axis OPT-drive specifications) |
800 x 600 x 310 (XY axis OPT-drive specifications) |
±60 x ±60(Optdrive) |
±75 x ±75(Optdrive) |
±75 x ±75 |
φ0.10 - 0.30 |
φ0.15 - 0.30 |
|
φ0.05,0.07 |
- |
|
Automatic virtical front door |
||
2700 (including dielectric uid reservoir) |
3500(Column up specification 3650) |
5300 |
550 |
860(Column up specification 980) |
1480 |
2 |
4 |
|
10 |
||
2025 x 2760 x 2015 |
2687 x 3030 x 2150 2837 x 3030 x 2380(Column up specification) |
3100 x 3445 x 2415 |
1910 x 2015 |
2103 x 2150 2103 x 2380(Column up specification) |
2654 x 2415 |