Electrical Discharge MachinesMP Series Specifications
Basic Data
Machine Grade |
Machine Size |
Series |
Model |
Ultrahigh precision machines |
||
Small |
Medium |
Large |
MP Series |
||
MP1200 |
MP2400 |
MP4800 |
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Water purifier (ion exchange resin) | [L] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Machine unit dimensions (W x H) | [mm] |
810 x 700 x 215 |
1050 x 820 x 305 |
1250 x 1020 x 305 |
500 |
1500 |
|
640 x 540 |
860 x 640 |
1080 x 870 |
Four-sided hardened table |
Separated 4-sided hardened table |
|
400 x 300 x 220 (XY axis OPT-drive specifications) |
600 x 400 x 310 (XY axis OPT-drive specifications) |
800 x 600 x 310 (XY axis OPT-drive specifications) |
±60 x ±60(Optdrive) |
±75 x ±75(Optdrive) |
|
φ0.10 - 0.30 |
||
φ0.05,0.07 |
- |
|
Automatic elevation tank |
||
3100 (including dielectric uid reservoir) |
4100 |
5800 |
550 |
800 |
1100 |
2 |
4 |
|
10 |
||
2025 x 2702 x 2015 |
2684 x 3030 x 2150 |
2902 x 3445 x 2415 |
1910 x 2015 |
2022 x 2150 |
2550 x 2415 |