Power Management MetersME96SSH-MB Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specifications
Category | ||
Group | ||
Model | ||
Model name | ||
Phase wire system | ||
Rating | Current | |
Voltage | ||
Frequency | ||
Measuring element | Current (A) | Measuring Item |
Class | ||
Current demand (DA) | Measuring Item | |
Class | ||
Voltage (V) | Measuring Item | |
Class | ||
Active power (W) | Measuring Item | |
Class | ||
Reactive power (var) | Measuring Item | |
Class | ||
Apparent power (VA) | Measuring Item | |
Class | ||
Power factor (PF) | Measuring Item | |
Class | ||
Frequency (Hz) | Measuring Item | |
Class | ||
Active energy (Wh) | Measuring Item | |
Class | ||
Reactive energy (varh) | Measuring Item | |
Class | ||
Apparent energy (VAh) | Measuring Item | |
Class | ||
Harmonic current (HI) | Measuring Item | |
Class | ||
Harmonic voltage (HV) | Measuring Item | |
Class | ||
Rolling demand active power (DW) | Measuring Item | |
Class | ||
Periodic active energy (Wh) | Measuring Item | |
Class | ||
Operating time (h) | Measuring Item | |
Class | ||
Measuring method | Instantaneous value | |
Demand value | ||
Display | Display type | |
Number of display digits or segments | Digital section | |
Bar graph | ||
Display update time interval | ||
Output functions | ||
Input functions | ||
Transmission function | Transmission type | |
Transmission speed | ||
Connection method | ||
Transmission distance | ||
Number of connectable units | ||
Connectable Optional Plug-in Module | ||
Power interruption backup | ||
VA Consumption | Voltage circuit | |
Current circuit | ||
Auxiliary power circuit | ||
Auxiliary power | ||
Weight | ||
Dimensions | ||
Mounting method | ||
Operating temperature | ||
Operating humidity | ||
Storage temperature | ||
Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series high-performance model |
3-phase 4-wire, 3-phase 3-wire (3CT, 2CT), 1-phase 3-wire, 1-phase 2-wire (common use) |
5A AC, 1A AC (common use) |
3-phase 4-wire : max 277/480V AC 3-phase 3-wire : (DELTA) max 220V AC, (STAR) max 440V AC 1-phase 3-wire : max 220/440V AC 1-phase 2-wire : (DELTA) max 220V AC, (STAR) max 440V AC |
50/60Hz (common use) |
A1, A2, A3, AN, AAVG |
±0.1% |
DA1, DA2, DA3, DAN, DAAVG |
±0.1% |
V12, V23, V31, VAVG (L-L), V1N, V2N, V3N, VAVG (L-N) |
±0.1% |
W1, W2, W3, ΣW |
±0.2% |
var1, var2, var3, Σvar |
±0.2% |
VA1, VA2, VA3, ΣVA |
±0.2% |
PF1, PF2, PF3, ΣPF |
±1.0% |
Hz |
±0.2% |
Imported, Exported |
class 0.5S (IEC62053-22) |
Imported lag, Imported lead, Exported lag, Exported lead |
class 2.0 (IEC62053-23) |
Imported + Exported |
±2.0% |
Total, 1st to 31st (Odd degree only) |
±2.0% |
Total, 1st to 31st (Odd degree only) |
±2.0% |
Rolling block, Fixing block |
±0.2% |
Periodic active energy 1, Periodic active energy 2 |
class 0.5S (IEC62053-22) |
Operating time 1, Operating time 2 |
(Reference) |
A/V: RMS calculation, W/ var/ VA/ Wh/ varh/ VAh: Digital multiplication, PF: Power ratio calculation, Hz: Zero-cross, HI/HV: FFT |
DA: Thermal type calculation DW: Rolling demand calculation |
LCD with LED backlight |
6 digits each at upper, middle, and lower line A, DA, V, W, var, VA, PF, DW: 4 digits Hz: 3 digits Wh, varh, VAh: 9 digits (6 or 12 possible) Harmonic distortion ratio, content ratio: 3 digits Harmonic RMS: 4 digits Operating time: 6 digits Contact input/output: I/O |
21 segment bar graph, 22 segment indicator |
0.5s or 1s (selectable) |
- |
- |
MODBUS RTU |
2400, 4800, 9600, 19200, 38400bps |
Multi-drop |
1,200m (max) |
31 units |
ME-4210-SS96, ME-0040C-SS96, ME-0052-SS96 |
Non-volatile memory used (items: setting value, max/min value, active/reactive energy, apparent energy, periodic active energy, rolling demand, operating time) |
Each phase 0.1VA (110V AC), 0.2VA (220V AC) |
Each phase 0.1VA (5A AC) |
7VA (at 110V AC), 8VA (at 220V AC), 5W (at 100V DC) |
100-240V AC (±15%), 100-240V DC (-30% +15%) |
0.5kg |
96 (H) x 96 (W) x 86 (D) |
Embedded |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Note1: Accuracy is specified according to the maximum scales value of rated value.
Note2: Measurement of harmonics which its distortion ratio is exceeded 100% may exceed the accuracy.
Note3: Harmonics cannot be measured without voltage input.