Factory Automation

Power Management MetersME96SSEA-MB   Specifications

Specifications

Category
Group
Model
Model name
Phase wire system
Rating Current
Voltage
Frequency
Measuring element Current (A) Measuring Item
Class
Current demand (DA) Measuring Item
Class
Voltage (V) Measuring Item
Class
Active power (W) Measuring Item
Class
Power factor (PF) Measuring Item
Class
Frequency (Hz) Measuring Item
Class
Active energy (Wh) Measuring Item
Class
Harmonic current (HI) Measuring Item
Class
Harmonic voltage (HV) Measuring Item
Class
Operating time (h) Measuring Item
Class
Measuring method Instantaneous value
Demand value
Display Display type
Number of display digits or segments Digital section
Bar graph
Display update time interval
Output functions
Input functions
Transmission function Transmission type
Transmission speed
Connection method
Transmission distance
Number of connectable units
Connectable Optional Plug-in Module
Power interruption backup  
VA Consumption Voltage circuit
Current circuit
Auxiliary power circuit
Auxiliary power
Weight
Dimensions
Mounting method
Operating temperature
Operating humidity
Storage temperature
Storage humidity
Electrical Indicators
Electronic Multi-Measuring Instrument
ME96 series
economy model
3-phase 4-wire, 3-phase 3-wire (3CT, 2CT), 1-phase 3-wire, 1-phase 2-wire (common use)
5A AC, 1A AC (common use)
3-phase 4-wire : max 277/480V AC
3-phase 3-wire : (DELTA) max 220V AC, (STAR) max 440V AC
1-phase 3-wire : max 220/440V AC
1-phase 2-wire : (DELTA) max 220V AC, (STAR) max 440V AC
50/60Hz (common use)
A1, A2, A3, AN, AAVG
±0.5%
DA1, DA2, DA3, DAN, DAAVG
±0.5%
V12, V23, V31, VAVG (L-L), V1N, V2N, V3N, VAVG (L-N)
±0.5%
W1, W2, W3, ΣW
±0.5%
PF1, PF2, PF3, ΣPF
±0.5%
Hz
±0.2%
Imported, Exported
class 0.5S (IEC62053-22)
Total
±2.0%
Total
±2.0%
Operating time 1, Operating time 2
(Reference)
A/V: RMS calculation, W: Digital multiplication, PF: Power ratio calculation, Hz: Zero-cross, HI/HV: FFT
DA: Thermal type calculation
LCD with LED backlight
6 digits each at upper, middle, and lower line
A, DA, V, W, PF: 4 digits Hz: 3 digits
Wh: 9 digits (6 or 12 possible) Relative harmonic content: 3 digits
Harmonic RMS value: 4 digits Operating time: 6 digits
21 segment bar graph, 22 segment indicator
0.5s or 1s (selectable)
-
-
MODBUS RTU
2400, 4800, 9600, 19200, 38400bps
Multi-drop
1,200m (max)
31 units
Cannot connect optional module
Non-volatile memory used (items: setting value, max/min value, active energy, operating time)
Each phase 0.1VA (110V AC), 0.2VA (220V AC), 0.4VA (440V AC)
Each phase 0.1VA (5A AC)
7VA (at 110V AC), 8VA (at 220V AC), 5W (at 100V DC)
100-240V AC (±15%), 100-240V DC (-30% +15%)
0.5kg
96 (H) x 96 (W) x 90 (D)
Embedded
-5 to +55°C (Average: 35°C or less)
0 to 85%RH (non condensing)
-25 to +75°C (Average: 35°C or less)
0 to 85%RH (non condensing)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Note1: Accuracy is specified according to the maximum scales value of rated value.

Note2: Measurement of harmonics which its distortion ratio is exceeded 100% may exceed the accuracy.

Note3: Harmonics cannot be measured without voltage input.