Power Management MetersME-4210-SS96 Specifications
General specifications
Category |
Group |
Model |
Model name |
Output functions |
Input functions |
Used with |
Weight |
Operating temperature |
Operating humidity |
Storage temperature |
Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series Analog, pulse and alarm output unit |
Analog output (4 circuits) Pulse/Alarm output (2 points) |
Digital input (1 point) |
ME96SSHA-MB, ME96SSRA-MB, ME96SSH-MB, ME96SSR-MB |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Input/Output Specifications
Analog output | Output specifications |
Load resistance | |
Response time | |
Pulse/Alarm output | Switch type |
Contact capacity | |
Pulse width | |
Digital input | Contact capacity |
Signal width |
4mA to 20mA |
600Ω or less |
1 second or less (Hz: 2 seconds or less, HI, HV: 5 seconds or less) |
No-voltage a-contact |
35V DC, 0.1A or less |
0.125s, 0.5s, 1.0s |
24V DC (19V DC to 30V DC), 7mA or less |
30ms or more |