Power Management MetersCW-40LM Specifications
Specifications
Category |
Group |
Circuit voltage |
Use |
Model name |
Rated primary current (A) |
Secondary current (A) |
Rated burden (VA) |
Applicable standards |
Accuracy (class) |
Overcurrent strength (times) |
Highest voltage / withstand voltage (kV) |
Frequency (Hz) |
Square window dimensions (mm) |
Mass (kg) |
Instrument Transformers |
Current Transformers (CT) |
Less than or equal to 1100V |
General-use meters |
750 |
1 |
40 (double as 15VA) |
JIS C 1731-1 |
1.0 |
40 |
1.15/4/- |
Both 50/60 |
14×80 |
1.1 |
*1 Standard products must be mounted vertically.
*2 Busbar direct mounting brackets are sold separately.
When ordering, specify the desired body type and rated primary current.
*3 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.
*4 Product weight may vary due to changes in core characteristics.
*5 Mitsubishi Electric also guarantees the performance for rated loads of 15A.