Industrial Computer MELIPC Series
MELIPC MI1000 -Product features-



Compact size realizes computer functions
Energy saving Intel Atom® E3826 in a compact 26-mm-tall module enables computer functions. Installation in the existing facility is easy as it requires minimal space, contributing to network connection of facilities.
USB connectors and RS232/485 connection ports are available with the compact module.

Fan-less hardware design reduces maintenance
MI1000 has a fan-less structure. Maintenance such as replacement and cleaning is not required.