• twitter
  • facebook
  • mail

Products

Print Page

 

Software Features

MR Configurator2

Tuning, monitoring, reading/writing of parameters, and test operation can be performed by connecting servo amplifiers to MR Configurator2, maximizing your machine capability.

(Note): MELSOFT MR Configurator2 is integrated with MELSOFT GX Works3/MT Works2.

Drive System Sizing Software Motorizer

Drive System Sizing Software Motorizer is software that enables you to select the most suitable servo motors for your machine just by setting the machine configuration/specifications and the operation patterns.

FA Integrated Selection Tool

You can easily perform various calculations required when checking product combinations and selecting models without looking at catalogs or manuals,
and can create a "selection result" that is convenient when requesting a purchase quote.