MELSERVO-JET Series Linear Servo Motor Model Designation
![](/fa/products/assets/img/img_mv-1_sm.jpg)
LM-H3 series (Note 1)
![LM-H3 Primary side: coil](./assets/img/lm-h3_1.jpg)
![LM-H3 Secondary side: magnet](./assets/img/lm-h3_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AJ series (Note 1)
![LM-AJ Primary side: coil](./assets/img/lm-aj_1.jpg)
![LM-AJ Secondary side: magnet](./assets/img/lm-aj_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AU series (Note 1)
![LM-AU Primary side: coil](./assets/img/lm-au_1.jpg)
![LM-AU Secondary side: magnet](./assets/img/lm-au_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
- 2. The continuous thrust for LM-AUP3C-09V-JSS0 is 85 N.
The continuous thrust for LM-AUP4B-09R-JSS0 is 88 N.
*The characteristics and numerical values without tolerances are representative values.