Factory Automation

MELSERVO-JE Series Servo Amplifier CC-Link IE Field Network Basic

CC-Link IE Field Network Basic

Ethernet-based open network

e-F@ctory with MR-JE-CCC-Link IE Field Basic

CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC. The network operates on the standard Ethernet protocol stack, which can be used together with TCP/IP communications (such as HTTP, FTP). This feature allows CC-Link IE Field Network Basic compatible products and Ethernet compatible products to be connected on the same Ethernet communications line, enabling a highly-flexible and lowcost system.

[Features of CC-Link IE Field Network Basic]
1.Small-scale network system configuration
2.Simple setup and easy troubleshooting
3.Combining with TCP/IP communications
4.Wider range of connectable products

e-F@ctory with MR-JE-C

Seamless data coordination

Transparent Communications with Seamless Data Coordinationslmp

Transparent communications are achieved by utilizing SLMP* that enables seamless connectivity within all levels of manufacturing.
For example, power consumption and a result of machine diagnosis can be checked in the upper-level information system.

  • * Seamless Message Protocol
Seamless data coordination

Related Link