• twitter
  • facebook
  • mail

Products

Print Page

 

MELSERVO-JE Series Servo Amplifier

Global Servo Meets Global Standards

Best quality all over the world
Compliance with Global Standards and Regulations

Use the MR-JE series globally. The servo amplifiers and the servo motors comply with global standards as standard.

Compliance with Global Standards and Regulations
  • * The above information is current as of September 2018.

Flexible connections for the global use
Sink and Source Connections

Command pulse input and digital input/output are compatible with both sink and source type connections, allowing more flexible system configuration.

* For MR-JE-C, command pulse input is available only with sink wiring when open-collector wiring is used.

Sink and Source Connections