Communication speed has achieved 150 Mbps full duplex (equivalent to 300 Mbps half duplex).
System response is dramatically improved.
* MR-JE-B is connectable only with SSCNET III/H compatible Simple Motion module (FX5-40SSC-S, QD77MS, LD77MS, and RD77MS).
Smooth control of machine is possible using high-speed serial communication with cycle times of 0.44 ms.
Complete deterministic and synchronized communication is achieved with SSCNET III/H, offering technical advantages in machines such as printing and food processing machines that require synchronous accuracy.
Up to 16 servo amplifier axes are connectable per system, making it easy to configure a multi-axis system.
The fiber-optic cables thoroughly shut out noise that enters from the power cable or external devices. Noise tolerance is dramatically improved as compared to metal cables.
The top-level speed frequency response of 2.0 kHz shortens the settling time substantially, reducing the tact time of a machine.
The servo motor equipped with an incremental encoder* of
131072 pulses/rev (17-bit) enables high-accuracy positioning
and smooth rotation.
* MR-JE-A is not compatible with absolute position detection system.
MR-JE-A having a general-purpose interface is compatible with the maximum command pulse frequency of 4 Mpulses/s, enabling smooth operation.
By optimizing the combination of the number of motor poles and the number of slots, torque ripple during conduction is greatly reduced. Smooth constant-velocity operation of a machine is achieved.
The command interface of MR-JE-A is compatible with both pulse train command and analog voltage command. The MR-JE-A servo amplifier enables position control with pulse train command, and speed and torque control with analog voltage command.
Capacity of the main circuit capacitor is increased by 20% as compared to that of the prior model, and thus the charging capacity is increased, enabling larger regenerative energy to be reused as driving power energy. Additionally, because the control circuit and the main circuit use a common power supply, the regenerative energy is also used for the control circuit, reducing waste in energy consumption.
Driving power and regenerative energy are calculated from the data in the servo amplifier such as speed and current, and the power consumption is monitored with MR Configurator2. Visualization of the power consumption helps to save energy.
The servo amplifiers and the servo motors with the industry-leading level of high performance reduce machine tact time and operation time, resulting less energy consumption.
Efficiency is increased by the use of a new power module. Energy loss of the servo amplifier itself is reduced.