MELSERVO-J5 Series Linear Servo Motor Model Designation
![](/fa/products/assets/img/img_mv-1_sm.jpg)
LM-H3 Series (Note 1)
![LM-H3 Series Primary side: coil](./assets/img/lm-h3_1.jpg)
![LM-H3 Series Secondary side: magnet](./assets/img/lm-h3_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AJ Series (Note 1)
![LM-H3 Series Primary side: coil](./assets/img/lm-aj_1.jpg)
![LM-H3 Series Secondary side: magnet](./assets/img/lm-aj_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-F Series (Note 1)
![LM-F Series Primary side: coil](./assets/img/lm-f_1.jpg)
![LM-F Series Secondary side: magnet](./assets/img/lm-f_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-K2 Series (Note 1)
![LM-K2 Series Primary side: coil](./assets/img/lm-k2_1.jpg)
![LM-K2 Series Secondary side: magnet](./assets/img/lm-k2_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-U2 Series (Note 1)
LM-U2 (Medium Thrust) Series
![LM-U2 (Medium Thrust) Series Primary side: coil](./assets/img/lm-u2_1.jpg)
![LM-U2 (Medium Thrust) Series Secondary side: magnet](./assets/img/lm-u2_2.jpg)
LM-U2 (Large Thrust) Series
![LM-U2 (Large Thrust) Series Primary side: coil](./assets/img/lm-u2_3.jpg)
![LM-U2 (Large Thrust) Series Secondary side: magnet](./assets/img/lm-u2_4.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AU Series (Note 1)
![LM-AU Series Primary side: coil](./assets/img/lm-au_1.jpg)
![LM-AU Series Secondary side: magnet](./assets/img/lm-au_2.jpg)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
- 2. The continuous thrust for LM-AUP3C-09V-JSS0 is 85 N.
The continuous thrust for LM-AUP4B-09R-JSS0 is 88 N.