MELSERVO-J5 Series Linear Servo Motor Product Lines

LM Series

Core type
LM-H3 Series- Maximum speed: 3.0 m/s
- Rated thrust: 70 N to 960 N
- Max. thrust: 175 N to 2400 N
- Core type suitable for space-saving, high speed and high acceleration/deceleration.

Core type
LM-AJ Series- Maximum speed: 2.0 to 6.5 m/s
- Rated thrust: 68.1 N to 446.8 N
- Max. thrust: 214.7 N to 1409.1 N
- Low installation height, and suitable for compact X-Y tables.

Core type
(natural/liquid cooling)
- Maximum speed: 2.0 m/s
- Rated thrust:
300 N to 1200 N (natural cooling)
600 N to 2400 N (liquid cooling) - Max. thrust:
1800 N to 7200 N
(natural/liquid cooling) - Compact core type linear servo motors. The integrated liquid-cooling system doubles the continuous thrust.

Core type with magnetic attraction counter-force
LM-K2 Series- Maximum speed: 2.0 m/s
- Rated thrust: 120 N to 2400 N
- Max. thrust: 300 N to 6000 N
- Longer service life of the linear guides due to the magnetic attraction counter-force structure. Low audible noise.

Coreless type
LM-U2 Series- Maximum speed: 2.0 m/s
- Rated thrust: 50 N to 800 N
- Max. thrust: 150 N to 3200 N
- No cogging, small speed fluctuation. No magnetic attraction force, longer service life of the linear guides.

Coreless type
LM-AU Series- Maximum speed: 2.0 to 4.5 m/s
- Rated thrust: 28 N to 350 N
- Max. thrust: 122 N to 1764 N
- No cogging, small speed fluctuation. No magnetic attraction force, longer service life of the linear guides.