MELSERVO-J5 Series Direct Drive Motor Torque Characteristics

TM-RG2M Series/TM-RU2M Series

- Notes:
- 1.
: For 3-phase 200 V AC or 1-phase 230 V AC
- 2.
: For 1-phase 200 V AC
- 3. Torque drops when the power supply voltage is below the specified value.
- 4. This value is applicable when the torque is increased in combination with a larger-capacity servo amplifier. Refer to "Combinations of Direct Drive Motors and Servo Amplifiers".
TM-RFM Series

- Notes:
- 1.
:
For 3-phase 200 V AC or 1-phase 230 V AC
The following direct drive motors are compatible with 1-phase 230 V AC:
TM-RFM002C20, TM-RFM004C20, TM-RFM006C20, TM-RFM006E20, TM-RFM012E20, TM-RFM018E20, TM-RFM012G20, and TM-RFM040J10- 2.
: For 1-phase 200 V AC
- 3. Torque drops when the power supply voltage is below the specified value.
- 2.
- * The characteristics and numerical values without tolerances are representative values.