MELSERVO-J5 Series Servo Amplifier Heritage

SSCNET III/H-Compatible Servo System
- The servo amplifiers allow the user to build a system that utilizes the existing assets of the servo system controllers. Servo parameters are converted when the servo amplifier is changed on the engineering software.
- MELSEC iQ-R series Motion controllers are equipped with servo system recorder, helping to locate the cause when trouble arises.
Utilizing MELSERVO-J5 Series Functions
- The servo amplifiers support functions of MELSERVO-J5 series such as quick tuning, machine diagnosis, and flexible combinations of the servo amplifiers and the servo motors.
- Servo motors with a batteryless absolute position encoder can be operated.

Servo System Recorder
MELSEC iQ-R series Motion modules collect data of servo amplifiers when an error occurs.

Transition from MELSERVO-J4 to J5
MR-J5-B/MR-J5W-B servo amplifiers can connect to SSCNET III/H and utilizes the existing program assets to improve the performance of the machines.
Transition from MELSERVO-J4 series to MELSERVO-J5 is supported.

▶
▶
▼

*1The Motion controller with the updated firmware supports MR-J5-B.