MELSERVO-J4 Series Rotary Servo Motor
Model Designation For 200 V class (Note 11)
For 200 V class
![For 200 V class](images/motor.jpg)
- Notes:
-
- Refer to electromagnetic brake specifications of each servo motor series in MR-J4 catalog for the available models and detailed specifications.
- Available in 0.1 kW or larger HG-KR/HG-MR series and all HG-SR series.
- Oil seal is not installed in the geared servo motor.
- Dimensions for HG-KR/HG-MR series with oil seal are different from those without oil seal. Contact your local sales office for more details. For HG-SR series, dimensions are the same regardless of whether or not oil seal is installed.
- Refer to "Geared Servo Motor Specifications" in MR-J4 catalog for the available models and detailed specifications.
- Standard HG-SR G1/G1H has a key shaft (with key).
- Refer to special shaft end specifications of each servo motor series in MR-J4 catalog for the available models and detailed specifications.
- Oil seal is installed in HG-JR, HG-RR, and HG-UR series as a standard.
- For HG-JR353(B), the rated output varies depending on the servo amplifier to be combined. Refer to "HG-JR 3000 r/min Series (Low Inertia, Medium Capacity) (200 V Class) Specifications" in MR-J4 catalog for details.
- Contact your local sales office for the servo motors with functional safety.
- This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
Model Designation For 400 V class (Note 10)
For 400 V class
![For 400 V class](images/motor_400.jpg)
- Notes:
-
- Refer to electromagnetic brake specifications of each servo motor series in MR-J4 catalog for the available models and detailed specifications.
- Available in HG-SR series.
- Oil seal is not installed in the geared servo motor.
- Oil seal is installed in HG-JR series as a standard.
- Refer to "Geared Servo Motor Specifications" in MR-J4 catalog for the available models and detailed specifications.
- Standard HG-SR G1/G1H has a key shaft (with key).
- Refer to special shaft end specifications of each servo motor series in MR-J4 catalog for the available models and detailed specifications.
- For HG-JR3534(B), the rated output varies depending on the servo amplifier to be combined. Refer to "HG-JR 3000 r/min Series (Low Inertia, Medium Capacity) (400 V Class) Specifications" in MR-J4 catalog for details.
- Contact your local sales office for the servo motors with functional safety.
- This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
Model Designation For 48 V DC/24 V DC (Note 3)
For 48 V DC/24 V DC
![For 48 V DC/24 V DC](images/motor_hg-ak.jpg)
- Notes:
-
- Refer to "HG-AK Series Electromagnetic Brake Specifications" in MR-J4 catalog for the available models and detailed specifications.
- Refer to "HG-AK Series Special Shaft End Specifications" in MR-J4 catalog for details.
- This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
- * The characteristics and numerical values without tolerances are representative values.