Factory Automation

Inverters-FREQROL Recommended products

Lineup

FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function

Lineup01

*1 :Models can be alternatively indicated with the inverter rated current (SLD rating).

*2 :Specification differs by the type as follows.

*3 :Available for the 5.5K or higher.

*4 :For using the 75K or higher inverter and a 75 kW or higher motor, always install a DC reactor (FR-HEL), which is available as an option.

*5 : The depth required for installation will be 2.1 mm larger than that of the standard model.

Lineup02