Factory Automation

Inverters-FREQROL Recommended products

Lineup

FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)

Lineup

*1:Models can be alternatively indicated with the inverter rated current (SLD rating).

*2:Specication diers by the type as follows.

*3:Available for the 5.5K or higher.

*4:For the 75K or higher inverter, or whenever a 75 kW or higher motor is used, always connect a DC reactor (FR- HEL), which is available as an option.

形名(標準構造品,コンバータ分離タイプ)