Factory Automation

Inverters-FREQROL Lineup

Select by Application

Go to FR-A800Plus Series details Go to FR-A800シ Series details Go to FR-F800 Series details Go to FR-E800 Series details Go to FR-D800 Series details Go to FR-D700 Series details

Capacity table

Capacity table

*1 : ND rated capacity for the FR-A800/E800 series, and LD rated capacity for the FR-F800 series.

*2 : Separated converter type. Always install the converter unit (FR-CC2(-P)). (Not required when a high power factor converter (FR-HC2) is used.)

*3 : Parallel operation function compatible inverter can drive a motor whose capacity is 80% of the total capacity of the inverters connected in parallel (maximum three units).

*4 : IP55 compatible model.

*5 : Capacity is indicated in watt (W) in the model name when the inverter capacity is less than 3.7 kW.

*6 : The first □ indicates the inverter capacity, and the second □ represents the rated current. This capacity table is listed based on the inverter capacity.

*7 : Filterpack (FR-BFP2) is enclosed for the inverter with Filterpack. (“F” is marked at the end of its model names on the packaging box.)

*8 : The output to motors of the single-phase 200 V and single-phase 100 V input models is three-phase 200 V.

Main series

FR-A800 series

High-functionality, high-performance inverter

  • Realize even higher responsiveness during real sensor-less vector control or vector control, and achieve faster operating frequencies.
  • The latest automatic tuning function supports various induction motors and also sensor-less PM motors.
  • The standard model is compatible with EU Safety Standards STO (PLe, SIL3). Add options to support higher level safety standards.
  • Control and monitor inverters via CC-Link/CC-Link IE Field Network/CC-Link IE TSN.
Inverter capacity FR-A820(-E)(-GF)(-GN)(200 V class): 0.4 kW to 90 kW
FR-A840(-E)(-GF)(-GN)(400 V class): 0.4 kW to 280 kW
FR-A842(-E)(-GF)(-GN)(400 V class): 315 kW to 500 kW
FR-A842-P(400 V class): 400 kW to 500 kW *
FR-A846(-E)(400 V class): 0.4 kW to 132 kW
FR-A840M(-E)(400 V class): 160 kW、200 kW
Control method High-carrier frequency PWM control (Select from V/F, advanced magnetic flux vector, real sensorless vector or PM sensorless vector control), vector control (when using options)
Output frequency range 0.2 to 590Hz (upper limit is 400Hz when using advanced magnetic flux vector control, real sensorless vector control, vector control or PM sensorless vector control)
Regenerative braking torque
(Maximum allowable duty)
200V class: 0.4K to 1.5K (150% at 3%ED) 2.2K/3.7K (100% at 3%ED) 5.5K/7.5K (100% at 2%ED) 11K to 55K (20% continuous) 75K or more (10% continuous), 400V class: 0.4K to 7.5K (100% at 2%ED) 11K to 55K (20% continuous) 75K or more (10% continuous)
Starting torque 200% 0.3Hz (3.7K or less), 150% 0.3Hz (5.5K or more) (when using real sensorless vector, vector control)

*Motors up to 1350 kW (LD rating) can be driven by the inverters with parallel operation function (FR-A842-P) and the converter units (FR-CC2-P).

FR-A800 Plus series

Dedicated inverter for specialized fields

  • The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
  • Specialized ladder logic program allows an easy system construction.
  • Achieved the faster response and running frequency of Real sensorless vector control and vector control.
  • The newly developed auto tuning function enables operation of induction motors and sensorless operation of PM motors.
Inverter capacity FR-A820-CRN(200 V class): 0.4 kW to 90 kW
FR-A840-CRN(400 V class): 0.4 kW to 280 kW
FR-A842-CRN(200 V class): 315 kW to 500 kW
FR-A820-R2R(200 V class): 0.4 kW to 90 kW
FR-A840-R2R(400 V class): 0.4 kW to 280 kW
FR-A842-R2R(200 V class): 315 kW to 500 kW
FR-A840-LC(400 V class): 110K to 280K
FR-A820-AWH(200 V class): 0.4 kW to 90 kW
FR-A840-AWH(400 V class): 0.4 kW to 90 kW
Control method High carrier frequency PWM control (selectable among V/F control, Advanced magnetic flux vector control, Real sensorless vector control, PM sensorless vector control), vector control (when the option is used)
Output frequency range 0.2 to 590 Hz (400 Hz or less under Advanced magnetic flux vector control, Real sensorless vector control, vector control, and PM sensorless vector control.)
Regenerative braking torque 200 V class: 0.4K to 1.5K (150%, 3% ED), 2.2K/3.7K (100%, 3% ED), 5.5K/7.5K (100%, 2% ED), 11K to 55K (20% continuous), 75K or higher (10% continuous) 400 V class: 0.4K to 7.5K (100%, 2% ED), 11K to 55K (20% continuous), 75K or higher (10% continuous)
Starting torque 200% 0.3Hz (3.7K or lower), 150% 0.3Hz (5.5K or higher) (under Real sensorless vector control or vector control)

FR-F800 series

Energy saving inverter for fans and pumps

  • The Advanced optimum excitation control provides a large starting torque and enables an energy saving operation during constant-speed operation.
  • The inverter facilitates energy saving drive by storing the motor constants of the high-performance energy-saving motor and the premium high-efficiency IPM motor.
  • Enhanced PID control expands the scope of applications as an ideal function for fans and pumps.
  • CC-Link/CC-Link IE Field Network/CC-Link IE TSN allows the inverter to be operated or monitored from a controller via network.
Inverter capacity FR-F820(-E)(200 V class): 0.75 kW to 110 kW
FR-F840(-E)(400 V class): 0.75 kW to 315 kW
FR-F842(-E)(400 V class): 355 kW to 560 kW
FR-F846(-E)(400 V class): 0.75 kW to 160 kW
Control method High carrier frequency PWM control (selectable between V/F control and Advanced magnetic flux vector control), and PM motor control
Output frequency range 0.2 to 590 Hz (400 Hz or less under Advanced magnetic flux vector control and PM motor control.)
Starting torque 120% 0.5 Hz (Advanced magnetic flux vector control), 50% (PM motor control)

FR-E800 series

World's smallest class inverter with high functionality

  • Real-time connection with the host IT system enables centralized or remote monitoring of operation, which further streamlines the production.
  • AI technology and smartphone connectivity support initial startup or troubleshooting. Extensive maintenance functions will contribute to improvement in maintainability.
  • Functional safety functions and wireless inverter connection enable stable and safe operation of the system.
  • Various control methods are supported to expand applications in many systems.
Inverter capacity FR-E820(Three-phase 200 V class): 0.1 kW to 22 kW
FR-E840(Three-phase 400 V class): 0.4 kW to 22 kW
FR-E860(Three-phase 575 V class): 0.75 kW to 7.5 kW
FR-E820S(Single-phase 200 V class): 0.1 kW to 2.2 kW
FR-E810W(Single-phase 100 V class): 0.1 kW to 0.75 kW
Control method SoftPWM control, high carrier frequency PWM control (selectable among V/F control, Advanced magnetic flux vector control, Real sensorless vector control, Optimum excitation control, vector control, and PM sensorless vector control)
Output frequency range 0.2 to 590 Hz (Up to 400 Hz with Advanced magnetic flux vector control, Real sensorless vector control, vector control or PM sensorless vector control)
Starting torque 200% 0.3 Hz (3.7K or lower), 150% 0.3 Hz (5.5K or higher) with Real sensorless vector control

FR-D800 series

Next-generation compact inverters

  • Inherits and enhances the functions of the FR-D700 and FR-F700PJ series. For easy operation with compact body, just choose the FR-D800 inverter.
  • Improves wiring work efficiency with the flip-type front cover and the wiring cover integrated into the inverter.
  • Not only induction motors, PM motors are also supported. As a single inverter supports various control methods, inverters need not be prepared according to the motor type.
  • Helps reduce the running cost and CO2 emission by using high-efficiency motors and reducing the standby power. The CO2 emission reduction amount can be monitored.
Inverter capacity FR-D820(Three-phase 200 V class) : 0.1 kW to 15 kW
FR-D840(Three-phase 400 V class) : 0.4 kW to 15 kW
FR-D820S(Single-phase 200 V class) : 0.1 kW to 2.2 kW
FR-D810W(Single-phase 100 V class) : 0.1 kW to 0.75 kW
Control method Common : Soft-PWM control/High carrier frequency PWM control
Induction motor : Selectable among V/F control, Advanced magnetic flux vector control
PM motor : PM sensorless vector control
Output frequency range Induction motor : 0.2 to 590 Hz (The upper-limit frequency is 400 Hz under Advanced magnetic flux vector control.)
PM motor : 0.2 to 400 Hz (not operable at a frequency higher than the maximum motor frequency)
Regenerative braking torque 0.1K/0.2K·····150%, 0.4K/0.75K·····100%, 1.5K·····50%, 2.2K to 15K·····20%
Starting torque Induction motor : 150% at 0.5Hz (Advanced magnetic flux vector control)
PM motor : 50%
Network Standard model : Mitsubishi inverter protocol, MODBUS®RTU
Ethernet model : CC-Link IE TSN (100Mbps), CC-Link IE Field Network Basic, MODBUS®/TCP, EtherNet/IP, PROFINET (to be supported soon) , BACnet/IP (to be supported soon).

FR-F700PJ series

Compact inverter for fans and pumps

  • Both the general-purpose motor and the IPM motor can be operated. The general-purpose motor driving setting can be switched to IPM driving setting by only one setting.
  • A line up of Filterpack models is available and the option wiring, which was necessary in the past, is no longer required.
  • Filterpack also enables compliance with the Architectural Standard Specifications (2013 revision) supervised by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
  • Provides the controls that are optimum for fan and pump applications (PID control, Optimum excitation control, regeneration avoidance, and automatic restart after instantaneous power failure).
Inverter capacity FR-F720PJ(200 V class): 0.4 kW to 15 kW
FR-F740PJ(400 V class): 0.4 kW to 15 kW
Control method V/F, Optimum excitation control, General-purpose magnetic flux vector control, IPM motor control.
Output frequency range General-purpose motor: 0.2 to 400 Hz
IPM motor control: 0 to 135 Hz
Regenerative braking torque General-purpose motor: 15%
IPM motor control: 5% (10% for 1.5K or less)
Starting torque General-purpose motor control (when General-purpose magnetic flux vector control and slip compensation are enabled): 120% (at 1 Hz)
IPM motor control: 50%

FR-D700 series

Easy and compact inverter

  • The General-purpose magnetic flux vector control and the auto tuning function enable reliable operation in applications that require a large starting torque.
  • Setting can be made easily from a personal computer with FR Configurator.
  • Spring clamp terminals provide high reliability and easy wiring.
  • The inverter with the safety stop function can comply with the safety standards without incurring much expenses.
Inverter capacity FR-D720(Three-phase 200 V class):0.1 kW to 15 kW
FR-D740(Three-phase 400 V class):0.4 kW to 15 kW
FR-D720S(Single-phase 200 V class):0.1 kW to 2.2 kW
FR-D710W(Single-phase 100 V class):0.1 kW to 0.75 kW
Control method Soft-PWM control, high carrier frequency PWM control (selectable among V/F control, General-purpose magnetic flux vector control, Optimum excitation control)
Output frequency range 0.2 to 400 Hz
Regenerative braking torque 0.1K/0.2K: 150%, 0.4K/0.75K: 100%, 1.5K: 50%, 2.2K or higher: 20%
Starting torque 150% 1Hz, 200% 3Hz (3.7K or lower) when General-purpose magnetic flux vector control and slip compensation are set
Communication specifications RS-485 is supported as standard (Mitsubishi inverter protocol, MODBUS®RTU)

FR-CS80 series

Various Functions in a Small Body Compact and Smart Inverter

  • World's smallest class compact body
  • High performance
  • Easy to use
  • Easy maintenance
Inverter capacity FR-CS82S(Single-phase 200 V class) : 0.4 kW to 2.2 kW
FR-CS84(Three-phase 400 V class) : 0.4 kW to 15 kW
Control method Soft-PWM control, high carrier frequency PWM control (selectable among V/F control, General-purpose magnetic flux vector control, Optimum excitation control).
Output frequency range 0.2 to 400 Hz
Starting torque 150% or more at 1 Hz, with General-purpose magnetic flux vector control and slip compensation.
Communication specifications RS-485 is supported as standard (Mitsubishi inverter protocol, MODBUS®RTU)

Other series

FR-A701 series

FR-A701 series

Inverter with built-in power regeneration function.
The number of wires in the main circuit has been reduced to approx. 40% and the installation area has been reduced to approx. 60% (for 7.5K) compared to the conventional configuration with stand-alone common converters.

FR-HC2 series

FR-HC2 series

Substantially suppresses power harmonics to achieve the equivalent capacity conversion factor K5 = 0 in the "Japanese specific consumer higher harmonics suppression guidelines".

FR-BU2 series

FR-BU2 seriess

Improves the braking capacity of the motor by consuming the regenerative power from the motor as heat.

FR-XC series

Choose the suitable function for your needs by using the FR-XC converter with the FR-XCB or FR-XCL reactor.