Inverters-FREQROL-F Series -FREQROL-F800- Easy Setup & Operation
Streamlining the Startup Process
Parameter copy with a USB memory device
A USB host connecter (A type), which allows external device connections, has been added.
Parameters can be copied to commercial USB memory devices.
Easy setup with FR Configurator2
- With the sense of unity with other Mitsubishi FA products with common MELSOFT design and operability, the software is easy to use.
- Easy plug-and-play connection is available to the USB terminal equipped as standard.
- A free trial version, which contains start-up functions, is available. It can be downloaded at Mitsubishi Electric FA Global Website.
Easy wiring to the control circuit
Spring clamp terminals have been adopted for control circuit terminals.
Wires can be protected against loosening under vibrations during transportation of the inverter. Ten additional terminals are used as compared to the FR-F700(P) series.
Round crimping terminals can also be used by employing a control terminal option (FR-A8TR).
Easy-to-follow Display Improves the Operability
Easy operation with GOT
- Automatic communication is possible without specifying any parameter settings simply by connecting to the GOT2000 series.
- The PLC function device monitor can be displayed at the GOT2000 series. Batch control of multiple inverter device monitors is possible with a single GOT unit.
- The sample screen data for the FR-F800 can be found in the screen design software of the GOT2000 series. For the latest version of the screen design software, please contact your local sales office.
Easy-to-follow parameter configuration
With the parameter setting mode selection of the operation panel, the group parameter mode can be selected to provide intuitive and simple parameter settings. (The conventional parameter setting mode is selected by default.)
Easy-to-read operation panel
A 5-digit, 12-segment display has been adopted for the operation panel (FR-DU08) for a more natural character display. Furthermore, an optional operation panel (FR-LU08) adopting an LCD panel capable of displaying text and menus is also available.
To Aid with Maintenance
Reduced wiring check time
Split-type covers are adapted for all capacity models. Maintenance is now easy because all an operator has to do is to remove the cover for the target wiring area.
Maintenance and control of multiple inverters (Option)
Serial number reading is possible using the optional LCD operation panel (FR-LU08) or the inverter setup software (FR Configurator2). Administration of different inverters has become much more simple.