Inverters-FREQROL-E Series -FREQROL-E800- Improved maintainability

Improved maintainability
Functions for residual life diagnosis, predictive maintenance,
and preventive maintenance support stable system operation.

Real-time monitoring for early fault detection E800E800-EE800-SCE
Load characteristics fault detection function
When a mechanical fault such as clogging of the filter occurs, the inverter outputs a warning or shuts off the output to prevent system damage.
The speed–torque characteristic is stored while no fault occurs, enabling comparison between the measured data and the stored data.

Supporting scheduled maintenance planning E800E800-EE800-SCE
Environmental impact diagnosis function
The world's first*1 “Corrosive-Attack-Level Alert System (CALAS™)”*2 makes it possible to identify signs of inverter damage caused by corrosive gas such as hydrogen sulfide*3. This function notifies operators when factors such as the production environment need to be improved, resulting in reduction in the equipment downtime (for coated models (-60/-06) only).
The combined resistance of multiple metal corrosion sensors is measured to detect the level of degree of metal part corrosion caused by corrosive gas in the air.
The degree of corrosion (level 1 to 3) can be checked using a parameter, and a warning is output when level 3 is reached.
- *1According to our investigation as of September 10, 2019.
- *2Patent applied for.
Alert system for the risk of corrosive damage (degree of corrosion) of electrical equipment - *3Others will be supported in future.

Sewage treatment plant

Enhanced life diagnosis function
Availability of life diagnosis checks is extended as compared to the FR-E700 series. This enhanced diagnosis function ensures reliable operation of the system.
The design life of cooling fans and capacitors has been extended to 10 years*4.
- *4Surrounding air temperature: annual average 40°C (free from corrosive gas, flammable gas, oil mist, dust and dirt)
Output current: 80% of the inverter ND rating
Since the design life is a calculated value, it is not a guaranteed value.

*5Terminals A, B, and C of the inverter
Supporting preventive maintenance of peripherals E800E800-EE800-SCE
Maintenance timer
The Maintenance timer signal is output when the inverter's cumulative energization time reaches the time period set with the parameter. This can be used as a guide for when the maintenance of the equipment should be conducted.
PTC thermistor
The motor can be protected from overheating by inputting outputs from the motor's built-in PTC thermistor to the inverter.
Thorough customer support E800E800-EE800-SCE
FA Center network
Our global network offers reliable technical support and customer satisfaction.
Setup information web page
Our setup information web page provides easy access to manuals, videos, and outline dimension drawings.
