Factory Automation

Inverters-FREQROL-D800 Series Wide range of applications

Improved freedom of panel design through a compact body

Effective solution for downsizing of the enclosure

Side-by-side installation

Side-by-side installation is possible to install multiple inverters in close contact. Users can select the most suitable layout for the intended installation area.

  • ND rating: Allowed for the surrounding air temperature of 40℃ or lower
  • SLD rating: Allowed for the surrounding air temperature of 30℃ or lower

Further reducing the external size

The external size (width) of some capacity models have been reduced.
Installation interchange attachment options will be available for facilitating replacement.

  • *1: Example of the FR-D820-3.7K-165. The number differs by the capacity.
Voltage class Inverter capacity (K)
0.1 0.2 0.4 0.75 1.5 2.2 3.7 5.5 7.5
Three-phase 200 V - - - - - - - -
Three-phase 400 V - - - -
Single-phase 200 V - - - - -
Single-phase 100 V - - - -

○: Width reduced, -: Same width, \: Not provided

Double rating (ND rating, SLD rating) NEW

For the FR-D800, the SLD rating is added (double rating, the initial status is the ND rating), and the appropriate rating can be selected with parameters. For light-load applications such as fans and pumps, using an inverter with a capacity smaller than a motor by one rank with the SLD rating can reduce the size, weight, and cost of the system.

TipsSelection example of double rating models (for a 1.5 kW motor)

Selecting a resistor according to the application reduces the installation space inside the enclosure

Built-in brake transistor

The enhanced power regeneration capability (brake duty: 100% max.) is supported. High regenerative braking operation can be performed without a brake unit.

Built-in brake transistor models

Voltage class Inverter capacity (K)
0.1 0.2 0.4 0.75 1.5 2.2 3.7 5.5 7.5
Three-phase 200 V *2 *2
Three-phase 400 V
Single-phase 200 V - - *2 *2
Single-phase 100 V - - *2 *2

○: Built-in, -: Not built-in, \: Not provided

  • *2: The brake duty is 30% ED maximum when the lowest resistance value is used.
    The brake resistor must have a sufficient capacity to consume the regenerative power.

(Application example)

Use in harsh environments

Circuit board coatingNEW

Various applications are supported by allowing for corrosive environments or a wide range of surrounding air temperatures.
The circuit board coating (conforming to IEC 60721-3-3:1994 3C2/3S2) is provided for improved environmental resistance.

  • *3: Coated model (-60) only

< Application examples >

Water treatment plant

Painting line

Less wiring and smaller space for compliance with the Harmonic Suppression Guidelines

Filterpack is available

The Filterpack (FR-BFP2) is available as an option. The power factor improving DC reactor, common mode choke, and capacitive filter (radio noise filter), that are essential for air conditioning applications, are included in a Filterpack.

Air conditioning system