Inverters-FREQROL-CS Series Model Configuration
Environment consciousness in global standard
Compliant with the EU RoHS Directive (Restriction of the Use of Certain
Hazardous Substances in Electrical
and Electronic Equipment)
Being RoHS compliant, the inverter is friendly to people and the environment.
[RoHS Directive]
RoHS Directive requires member nations to guarantee that new electrical and electronic equipment sold in the market after July 1, 2006 do not contain lead, cadmium, mercury, hexavalent chromium, polybrominated biphenyl (PBB) and polybrominated diphenyl ether (PBDE) flame retardants. The〈G〉mark indicating RoHS Directive compliance is on the package.
EMC Directive
compliant noise filter
Compliance to the EMC Directive (EN standard) is easier.
Noise filter option which is compliant with the EMC Directive (EN61800-3 2nd Environment Category C3) is available.
Compatibility
with various standards
The inverters are compatible with UL, cUL, EC Directives (CE marking).