Inverters-FREQROL-A800 Plus Series -FREQROL-A800 Plus for CRANES- Model configuration
Model configuration
Standard model
●:Released model
Separated converter type
●:Released model
- *1Models can be alternatively indicated with the inverter rated current (SLD rating).
- *2Specification differs depending on the type shown in the following table.
- *3Available for the 5.5K or higher.
- *4For the 75K or higher inverter, or whenever a 75 kW or higher motor is used, always connect a DC reactor (FR-HEL), which is available as an option.
Type | Monitor output | Initial setting | |||
---|---|---|---|---|---|
Built-in EMC filter |
Control logic |
Rated frequency |
Pr.19 Base frequency voltage |
||
FM (terminal FM equipped model) |
Terminal FM: pulse train output Terminal AM: analog voltage output (0 to ±10VDC) |
OFF | Sink logic |
60Hz |
9999 (same as the power supply voltage) |
CA (terminal CA equipped model) |
Terminal CA: analog current output (0 to 20mADC) Terminal AM: analog voltage output (0 to ±10VDC) |
ON | Source logic | 50Hz | 8888 (95% of the power supply voltage) |