Factory Automation

Inverters-FREQROL-A800 Plus Series -FREQROL-A800 Plus for Automated warehouse- System configuration diagram/Terminal connection diagrams

System configuration diagram

Communication with the host controller: CC-Link, communication with the distance meter: RS-422Host

*1To use the inverter safely, it is recommended to use the Limit dog (X107) signal and the Limit dog 2 (X112) signal.

Terminal connection diagrams 

Wiring example of a lift axis inverter

Wiring example of a travel/fork axis inverter

*2A separate power supply of 5 V / 12 V / 15 V / 24 V is necessary according to the encoder power specification.