Geared Motors Product Features Examples

Examples of S-PM uses
No. 1: Panel-coating device
Benefits of going sensorless
- Synchronizes each axis
- Reduces rotation unevenness
- Simplifies wiring
Configuration and objectives for former devices
Driven by a single belt-equipped unit, this product reduces the amount of abrasion powder, contributing to maintenance-free operation (which is also affected by slippage in asynchronous motors).

No.2: Automatic cutting machine
Benefits of going sensorless
- Enables maintenance-free operation
- Makes drive section more compact
- Improves frequency
Configuration and objectives for former devices
Clutch brake-equipped geared motors drive provides reduced costs and improved cutting rates.

No.3: Offset printing press
Benefits of going sensorless
- duction of speed variance rate
- Synchronizes each axis
- Reduces rotation unevenness
Configuration and objectives for former devices
Provides more stable speed (and less printing unevenness) than brushless DC motor operation, and improves reliability.

No.4: Panel deposition device
Benefits of going sensorless
- No induction motor slippage effects
- Improves repetition precision
- Makes compact
Configuration and objectives for former devices
Combination of geared motors, inverter control, and positioning sensor keeps variance under control in stop position.

No.5: Noodle-making machine
Benefits of going sensorless
- Reduction of speed variance rate
- Simplifies equipment
- Uses positioning sensor to improve waterproofing properties
Configuration and objectives for former devices
The configuration combining an encoder with geared motors provides for improved waterproofing properties, more constant speeds, and more streamlined operation.

Examples of Geared Motors uses
No.1: General-purpose conveyor
Geared motors are commonly used in general-purpose conveyor applications, because they can be applied variously to carry lightweight products or heavy goods such as earth and sand.
You can choose geared motors ranging from 25 W to 55 kW depending on conveyance speed desired and load mass.

No.2: Mixing machine
Geared motors can also be used for direct-drive applications of flanged and vertical geared motors used for mixing and stirring viscous substances.
Care must be taken when selecting geared motors to accmodate such factors as changes in viscosity when stirring.

No.3: Food machinery
Geared motors have a broad range of applications such as wrapping foodstuffs or cleaning.
We also offer waterproof models such as the IP67 and IP65.

No.4: Multilevel parking garage use
We offers reduced-noise models for keeping ambient noise down to a minimum when used with equipment for multistory parking garages located in apartment buildings or aboveground parking lots.
Also maintains waterproof properties.

No.5: Semiconductor fabrication equipment
Waterproof models that suppress dust are available, optimized for clean environments.
Fanless S-PM of up to 0.75 kW are also available.

No.6: Woodworking machines
Geared motors can be used for powder dust environments and outdoor specifications, as well as applications that generate impulse loads.