MELSOFT MT Works2 supports entire product development cycle - parameter settings,
Motion SFC programming, servo adjustment to debugging for Motion controller.
Easy-to-use features
- Powerful functions support Motion programming.
- One-point help eliminates the need for manuals when setting.
- "Number of pulses per rotation" and "Movement amount per rotation" are automatically calculated just by inputting mechanical specifications and gear reduction ratio.
- The Motion controller operation status can be easily confirmed through various monitoring features.
- Existing program assets can be easily imported.
Powerful security features protecting intellectual property
- Security key authentication function protects your project data.
Global realization by multi-language support
- Multiple languages (Japanese, English, and Chinese) are supported at various levels (Menu display, etc.).