(Note): SSCNET (Servo System Controller Network)
Complete deterministic and synchronized communication is achieved with SSCNETIII/H, offering technical advantages in machines such as printing and food processing machines that require synchronous accuracy.
Large amounts of servo data are exchanged in real-time between the controller and the servo amplifier. Using MELSOFT MR Configurator2 on a personal computer that is connected to the Simple Motion module QD77MS helps consolidate information such as parameter settings and monitoring for the multiple servo amplifiers.
The fiber-optic cables thoroughly shut out noise that enters
from the power cable or external devices.
Noise tolerance is
dramatically improved as compared to metal cables.
Synchronous control can be easily achieved with software by placing mechanical modules on screen, such as the gear, shaft, speed change gear and cam.
Various cam pattern can be easily created.
The start of positioning operation by the Simple Motion module is programmed in PLC CPU.
The Simple Motion module starts operation from the designated positioning data No. and continues operation until the operation
pattern ends.
The Positioning module (QD75MH) projects and sequence
programs are easily diverted to the Simple Motion
module (QD77MS/LD77MS).
The replacement to QD77MS/LD77MS is easily completed
without replacing the prior model of servo amplifier.
Simple Motion Module | |||
---|---|---|---|
QD77MS16 | QD77MS4 | QD77MS2 | |
Servo amplifier connection method | SSCNETIII/H (150Mbps) | ||
Maximum distance between stations [m(ft.)] | 100 (328.08) | ||
Connectable servo amplifier |
MR-J5-B, MR-J5W-BMore details MR-J4-B, MR-J4W-BMore details MR-JE-BMore details |
||
Number of control axes | 16 axes | 4 axes | 2 axes |
Operation cycle | 0.88/1.77 | From 0.88 | |
Engineering environment | Simple Motion Module Setting Tool (Note-1) MR Configurator2 | ||
Control modes |
PTP (Point To Point) control, Position control, Speed control, Torque control, Tightening & press-fit control, Cam control, Advanced synchronous control, 2 axes/3 axes/4 axes Linear interpolation, 2 axes Circular interpolation, Path control, Speed/position switching control (ABS/INC), Position/speed switching control (INC) |
||
Control unit | mm, inch, degree, pulse | ||
Positioning data | 600 data (positioning data No. 1 to 600)/axis (Can be set with MELSOFT GX Works2 or Sequence program.) |
||
Acceleration/deceleration method | Trapezoidal acceleration/deceleration, S-curve acceleration/deceleration | ||
Manual control | JOG operation, Manual pulse generator operation, Inching operation | ||
Functions that change control details |
Current value change, Target position change function, Torque change function, Speed change function, Override function, Acceleration/deceleration time change function |
||
Home position return method |
Near-point dog method, Count method 1, Count method 2, Data set method, Scale home position signal detection method |
||
Auxiliary function | Forced stop function, Hardware stroke limit function, Software stroke limit function, Absolute position system, Amplifier-less operation function, Unlimited length feed, Optional data monitor function, Mark detection function, Flash ROM backup, Module error collection function, M-code output function, Digital oscilloscope function, Cam auto-generation function |
||
Number of I/O occupying points | 32 points (I/O allocation: Intelligent function module, 32 points) | ||
5VDC internal current consumption [A] | 0.75 | 0.6 | 0.6 |
Mass [kg] | 0.16 | 0.16 | 0.15 |
(Note-1): Simple Motion Module Setting Tool is included in MELSOFT GX Works2.