(Note): SSCNET (Servo System Controller Network)
Save space in control panels by utilizing the integrated system bus structure.
Flexibility in system design is made possible by choosing only the required expansion modules for the application.
The start of positioning operation by the Simple Motion module is programmed in PLC CPU.
The Simple Motion module starts operation from the designated positioning data No. and continues operation until the operation pattern ends.
Synchronous control can be easily achieved with software by placing mechanical modules on screen, such as the gear, shaft, speed change gear and cam.
Tension control application such as unwinding and rewinding are available with the Simple Motion module. Since the current
position is controlled even during the speed-torque control, the positioning based on the absolute position coordinates is possible
after switching from the speed-torque control back to the position control.
(Note): The tightening & press-fit control can be achieved with QD77MS/LD77MS.
The Simple Motion module (LD77MH) projects and sequence programs are easily diverted to the Simple Motion module (LD77MS).
●Positioning data setting
Functions such as Data setting assistant, and Automatic calculation of auxiliary arc simplify the setting input process of positioning data.
●Synchronous Control Parameter Settings
Complex synchronous control can be executed just by setting it intuitively using the graphical screen.
●Digital Oscilloscope
Operation confirmation and troubleshooting are powerfully
supported with data collection and wave displays which are
synchronized to the Motion operation cycle.
●Servo amplifier setup
Using Servo setup software MR Configurator2, via the PLC CPU, achieves easy parameter settings and adjustment of servo amplifiers.
Simple Motion Module | |||
---|---|---|---|
LD77MS16 | LD77MS4 | LD77MS2 | |
Servo amplifier connection method | SSCNETIII/H (150Mbps) | ||
Maximum distance between stations [m(ft.)] | 100(328.08) | ||
Connectable servo amplifier | MR-J4-B(-RJ), MR-J4W-BMore details
MR-JE-B More details |
||
Number of control axes | Up to 16 axes | Up to 4 axes | Up to 2 axes |
Operation cycle[ms] | 0.88/1.77 | From 0.888 | |
Engineering Environment | Simple Motion Module Setting Tool (Note-1) MR Configurator2 | ||
Control modes |
PTP (Point To Point) control, Position control, Speed control, Torque control, Tightening & press-fit control, Cam control, Advanced synchronous control, 2 axes/3 axes/4 axes Linear interpolation, 2 axes Circular interpolation, Trajectory control, Speed-position switching control (ABS/INC), Position-speed switching control (INC) |
||
Control unit | mm, inch, degree, PULSE | ||
Number of positioning data | 600 data (positioning data No. 1 to 600)/axis (Can be set with MELSOFT GX Works2 or a sequence program.) |
||
Acceleration/deceleration process | Trapezoidal acceleration/deceleration, S-curve acceleration/deceleration | ||
Manual control | JOG operation, Manual pulse generator operation, Inching operation | ||
Functions that change control details |
Current value change, Speed change function, Target position change function, Torque limit value change, Speed change, Override function, Acceleration/deceleration time change function |
||
Home position return method |
Proximity dog method, Count method 1, Count method 2, Data set method, Driver home position return, Scale home position signal detection method(Note-2) |
||
Auxiliary functions |
Forced stop function, Hardware stroke limit function, Software stroke limit function, Absolute position system, Amplifier-less operation function, Unlimited length feed, Optional data monitor function, Mark detection function, Flash ROM backup, Module error collection function, M-code output function, Digital oscilloscope function, Cam auto-generation function, Safety observation, Driver communication |
||
Number of I/O occupying points | 32 points (I/O allocation: Intelligent function module, 32 points) | ||
5VDC internal current consumption [A] | 0.70 | 0.55 | |
Mass [kg] | 0.22 |
(Note-1): Simple Motion Module Setting Tool is included in MELSOFT GX Works2.
(Note-2):The home position return method set in a driver (a servo amplifier) is used.