Factory Automation

Motion module System Configuration (Simple Motion Mode)

System Configuration (Simple Motion Mode)

Simple Motion

The Motion module can function as a master station of CC-Link IE TSN. *1
This feature enables users to create a system more flexibly by connecting various devices, such as servo amplifiers, remote I/O modules, and TCP/IP devices, to the Motion module. *4

System Configuration
  • *1.Sub-master station is not supported.
  • *2.Standard stations refer to device stations other than motion control stations on CC-Link IE TSN.
  • *3.TCP/IP devices are not included in the standard stations.
  • *4.Refer to manuals for precautions when CC-Link IE TSN Class B and A devices are mixed.
  • *5.RD78G can connect up to 120 devices, which is the total number of the motion control stations and standard stations.

Related Link